Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1546173-3
Bill of material
1546173-3
PN
Part Number
1546173-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1546173-3
TEINTERNALDESCRIPTION
TE Internal Description
5MM PLUG,90180,3 POS,GREEN,SN
BLOCKTYPE
Block Type
Special Plug
CONNECTORSTYLE
Connector Style
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Board
WIREPROTECTION
Wire Protection
With
NUMBEROFPOSITIONS
Number of Positions
3
NUMBEROFROWS
Number of Rows
1
WIREENTRYANGLE
Wire Entry Angle
Side
STACKINGCONFIGURATION
Stacking Configuration
Side Stackable
THREADEDFLANGE
Threaded Flange
Without
CURRENTRATINGMAXA
Current Rating Max
12 A
VOLTAGEVAC
Voltage
300 VAC
COLOR
Color
Green
INTERLOCK
Interlock
Without
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
12 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
SCREWFLANGE
Screw Flange
Without
SCREWMATERIAL
Screw Material
Brass
SCREWPLATINGMATERIAL
Screw Plating Material
Nickel
SCREWSIZE
Screw Size
M3
MOUNTINGANGLE
Mounting Angle
Right Angle
SCREWLESSTERMINALBLOCK
Screwless Terminal Block
No
MATINGANGLE
Mating Angle
90 (Bottom) 270 (Top)
CENTERLINEPITCH
Centerline
5 mm [ .197 in ] Pitch
HOUSINGMATERIAL
Housing Material
PA 66
HOUSINGCOLOR
Housing Color
Green
WIRESIZEAWG
Wire Size
30 - 14 AWG
WIRESIZEMM2
Wire Size
.05 - 2 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGQUANTITY
Packaging Quantity
200
PACKAGINGMETHOD
Packaging Method
Box
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models