Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1547440000 - IE-CL240W-PP-BASE
Bill of material
Weidmueller 1547440000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1547440000
MANUTYPEDESC
Manufacturer Type Description
IE-CL240W-PP-BASE
DESCSHORT
Short Description
Contactless power transmission module, IP65, 24 V DC (21.6...26.4 V DC) Turn-on time: 1 s, Inductive resonance coupling
DESCLONG
Long Description
The module enables contactless and maintenance-free energy transfer with minimum dimensions and maximum efficiency. The energy transfer module is different in the primary and secondary sides. The primary side forms the basis of the energy transmission to which the current is connected. The secondary side is the remote module, which receives current contactless.
GTIN
4050118352887
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models