Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1551-00 - Cavity wall one-gang junction box
Bill of material
1551-00
CNSORDERNO
Order number
1551-00
CNSEAN
EAN-Code
4013456120303
BZ
Designation
Cavity wall one-gang junction box
LOD
Level of Details
T
Depth
63 mm
EO
Installation opening
60 mm
RE20
Conduit entries M20
13
GS
Device screws
2
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1556-21 - One-gang junction box ECON® 15
    KAISER
    1055-04 - One-gang box
    KAISER
    1569-01 - Flush-mounting, one-gang junction box
    KAISER
    1056-04 - One-gang box
    KAISER
    1051-00 - One-gang box without support
    KAISER
    1055-21 - One-gang box ECON® 10
    KAISER
    1556-04 - Cavity wall one-gang junction box
    AGRO
    9459-01 - Fire prot. cable sealing system LS 90
    AGRO
    9929 - Flush-mounted box 3x3
    Alfa Instrumentos
    4134A, 4136 - Junction Box
    WAGO
    207-4301 - Junction box, for multicore cables, Branch, 221 Series, max. 4 mm² connectors, without splicing connectors
    KAISER
    1572-02 - Junction box
    KAISER
    1172-02 - Junction box
    KAISER
    1076-04 - PERILEX® one-gang box
Previews
3D
Dimension
2D
Download CAD models