Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1555-88 - Screened one-gang junction box
Bill of material
1555-88
CNSORDERNO
Order number
1555-88
CNSEAN
EAN-Code
4013456121003
BZ
Designation
Screened one-gang junction box
LOD
Level of Details
T
Depth
63 mm
EO
Installation opening
60 mm
LE1
Cable entries 3 x 1.5 mm²
4
LE2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
6
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Screened one-gang junction box for flush-mounting installation. The conductive coating suppresses interference with a high alternating field component, whether radiated or received.· For environmentally-safe electrical installation· With screening and potential conductivity· The functional earth of the box must only be connected to the potential equalisation and not to the equipment grounding conductor (PE conductor)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9464-02 - Fire protection one-gang junction box
    KAISER
    9463-02 - Fire protection one-gang box HWD 68
    KAISER
    9074-01 - Cavity wall one-gang junction box
    KAISER
    1569-01 - Flush-mounting, one-gang junction box
    KAISER
    9069-94 - Cavity wall electronics box
    KAISER
    9069-01 - Cavity wall one-gang junction box
    HELIA
    7500 - Flush-mounting, Q-range®, depth 65mm
    KAISER
    9098-77.04 - QUICKBOX H1 2x2
    Spelsberg
    2K-Mini-L/w
    AGRO
    9299-77.06 - Quickbox ECON Pro® 3x2
    AGRO
    9799-77.02 - Quickbox Maxi sound insulation box 2x1
    KAISER
    1097-75 - Potential equalisation casing 16²
    AGRO
    9499-77.03 - Quickbox Maxi HWD 90
    AGRO
    9459-05 - Fire protection ceiling seal DS 90/74 mm
Previews
3D
Dimension
2D
Download CAD models