Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1556-04 - Cavity wall one-gang junction box
Bill of material
1556-04
CNSORDERNO
Order number
1556-04
CNSEAN
EAN-Code
4013456359017
BZ
Designation
Cavity wall one-gang junction box
LOD
Level of Details
T
Depth
66 mm
EO
Installation opening Ø
60 mm
RE20
Conduit entries M20
9
RE25
Conduit entries M25
2
RK
Combination conduit entries M20/25
2
GS
Device screws
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
UP-PLUS, the new generation of flush-mounting installation with the innovative combination connection piece for quick and non-distorting combinations. With variable conduit entry for M20/M25 conduits and large installation space.· Variable combination connection piece for conduits up to M25· Flexible for screw and claw fixing of the accessories· More installation space· High torsional strength, guaranteed standard distance of 71 mm for combinations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1056-04 - One-gang box
    KAISER
    9499-77.03 - Fire-protection box HWD 90 for Swiss accessories
    KAISER
    9463-02 - Fire protection one-gang box HWD 68
    KAISER
    9063-02 - O-range® one-gang box with holding ring
    KAISER
    1555-88 - Screened one-gang junction box
    KAISER
    1655-02 - Two-gang junction box
    KAISER
    9464-02 - Fire protection one-gang junction box
    KAISER
    1265-01 - B1 one-gang junction box
    KAISER
    9069-77 - Cavity wall one-gang junction box
    KAISER
    1249-12 - B1 domed box 45°
    KAISER
    1281-00 - Installation housing, HaloX® 100
    KAISER
    1555-04 - Cavity wall one-gang junction box
    KAISER
    9064-02 - O-range® one-gang junction box with holding ring
    KAISER
    1172-02 - Junction box
Previews
3D
Dimension
2D
Download CAD models