Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1558018 - LS-EMP 22 (50X50) WH
Bill of material
PHOENIX CONTACT 1558018
MANUID
Product number of the Manufacturer
1558018
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Sheet, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: insert, lettering field size: 50 x 50 mm, Number of individual labels: 9
MANUTYPEDESC
Manufacturer Type Description
LS-EMP 22 (50X50) WH
PREVIEW
Preview
INTNO
International product number
4067923038608
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAA018
length
50 mm
BAF016
width
50 mm
AAF040
net weight
0.041 kg
BAB577
depth
0.800 mm
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
9
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
ABS
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4067923038608
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Sheet, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: insert, lettering field size: 50 x 50 mm, Number of individual labels: 9
AAO057
Product type
LS-EMP 22 (50X50) WH
AAY811
URI of the product
http://www.phoenixcontact.com/product/1558018
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39203000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models