Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
80/20
Description
1575, 1575-Black-FB - T-Slotted Profile - 15 Series
Bill of material
1575-145
PN
Part No.
1575-145
SERIES
Series
1575
MAT
Material
6105-T5 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
.7997 lbs.
MIX
Moment of Inertia IX
.0380 Inch^4
MIY
Moment of Inertia IY
.1470 Inch^4
EA
Estimated Area
.6870 sqin
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model