Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1582233 - Inductive Sensor, Rotation speed monitor
Bill of material
1582233
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1582233
DESCSHORT
Short Description
Inductive Sensor, Rotation speed monitor
DESCLONG
Long Description
Inductive Sensor, Rotation speed monitor, Operating voltage 10…65 VDC, Rated switching distance 20 mm, Non-flush, Cable length 2 m, M30 × 1.5 threaded tube, Chrome-plated brass, Large monitoring range of 3 to 3000 1/min, Adjusted via potentiometer, Fixed start-up time delay 5 s, Resistant to magnetic fields, DC 3-wire, 10…65 VDC, NO contact, PNP output, Cable connection
EAN
4047101126303
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
DNI20U-M30-AP4X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models