Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1586126-3
Bill of material
1586126-3
PN
Part Number
1586126-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1586126-3
TEINTERNALDESCRIPTION
TE Internal Description
9P UMNL PIN HDR ASSY WO DR LF
PRODUCTTYPE
Product Type
Header
HOUSINGTYPE
Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
9
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOWERPOSITIONS
Number of Power Positions
9
NUMBEROFROWS
Number of Rows
3
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
12 A
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTTYPE
Contact Type
Pin
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
30 um [ .76 uin ]
MULTIPLECONTACTTYPES
Multiple Contact Types
Without
CONTACTLAYOUT
Contact Layout
Matrix
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.94 mm [ .155 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTRETENTION
PCB Mount Retention
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
PCBMOUNTALIGNMENTTYPE
PCB Mount Alignment Type
Standard Polarized Tail
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Locking Tab
CENTERLINEPITCH
Centerline
6.35 mm [ .25 in ] Pitch
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
HOUSINGCOLOR
Housing Color
White
HOUSINGMATERIAL
Housing Material
Nylon
ROWTOROWSPACING
Row-to-Row Spacing
6.35 mm [ .25 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
.062 mm [ 1.57 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power
ASSEMBLYINTEGRATIONFEATURE
Assembly Integration Feature
Without
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
VDETESTED
VDE Tested
Yes
ULRATING
UL Rating
Recognized
AGENCYSTANDARD
AgencyStandard
UL
AGENCYSTANDARDNUMBER
AgencyStandard Number
E28476
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
100
FORUSEWITH
For Use With
Universal MATE-N-LOK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models