Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
voestalpine
Description
16.03 - Springloaded triggers (long stroke) without thread guard
Bill of material
19403
IDENTNR
Code-No.
D
Thread Ød
L
Length L
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
Diameter Ød1
8 mm
L1
Lenght L1
35 mm
FKMIN
Spring tension min. [N]
FKMAX
Spring tension max. [N]
GEWICHT
Weight
kg
CTN
Customs tariff number
84879090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models