Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
SUSPA
Beschreibung
16-12-49-23-AM4-BM4
Stückliste
Gasdruckfedern Typ 16-12 - 16-12-49-23-AM4-BM4
NAME
Name
16-12-49-23-AM4-BM4
L
Länge
72 mm
HUB
Hub
20 mm
ROHR
Rohrdurchmesser
12 mm
KOLBENSTANGE
Kolbenstangendurchmesser
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SUSPA
    16-2-264-225-AM6-BM6
    SUSPA
    16-4-198-170-AM8-BM8
    SUSPA
    16-1-53,5-24-AM6-BM6
    HPC
    GA-1 - Gas spring - Force fixed from 50 to 400N. Simplified drawing
    HPC
    GA-2 - Adjustable gas spring - Force adjustable up to 650N. Simplified drawing
    MICHAUD CHAILLY - Direct Transmission
    Modèle B1-RAG-08S - Ressorts à gaz - Tige diamètre 8
    BEA Ingranaggi
    Zahnräder Modul 1 - Zahnräder
    SUSPA
    16-6-418-350-AM8-BM8
    ACE Stoßdämpfer
    GS-8 bis 70 - Industrie-Gasfedern
    HPC
    CNGss - Right angled mounting plate - For ball joint - Stainless steel - Simplified view
    HPC
    CLS/SS - Clevis- short series, stainless steel
    Misumi
    FRGSS - Gasfedern - Edelstahl
    norelem
    26200 - Gasdruckfedern
Previews
3D
2D
Download CAD models