Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
eaton_qs
Description
16 - Command and alarm device combination in housing
Bill of material
216523
MANUID
Product number of the Manufacturer
216523
DESCSHORT
Short Description
Emergency stop/off button actuator, D=38mm, 1N/O+1N/C key release, at surface mount enclosure
DESCLONG
Long Description
New product improvement: improved gripability from lateral ribbed effect on the key.
MANUTYPEDESC
Manufacturer Type Description
M22-PVS/KC11/IY
IMAGE
Image
PREVIEW
Preview
INTNO
International product number
04015082165239
BUYER_PID
216523
MANUNAME
Manufacturer Name
Eaton
DELTIME
Delivery Time
0
PRODSTAT
Product status
Master2016
AAB958
min. rated control voltage Us with AC 50 Hz
115.000 V
AAB959
min. rated control voltage Us with AC 60 Hz
115.000 V
AAB960
min. rated control voltage Us with DC
24.000 V
AAP365
Number of breaking contacts
1.000
AAP377
Number of changers
0
AAP406
Number of control centers
1
AAP517
Number of key-operated switches
0.000
AAP546
Number of making contacts
1.000
AAP552
Number of mushroom buttons
0.000
AAP648
Number of pushbuttons
1.000
AAP677
Number of selector switches
0.000
AAP697
Number of signal lamps
0
BAC461
material of housing
Plastic
BAD706
suitable for EMERGENCY-OFF
true
BAG975
degree of protection
IP67
AAO057
Product type
M22-PVS/KC11/IY
AAO663
GTIN
04015082165239
AAW338
Manufacturer product designation
Emergency stop/off button actuator, D=38mm, 1N/O+1N/C key release, at surface mount enclosure
AAO735
name of supplier
Eaton
AAD931
customs tariff number (TARIC)
85389099
BAB392
certificate/approval
CE
BAC439
Housing color of upper part
yellow
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
COO
Country of origin
DE
WEIGHT
214
LENGTH
80
WIDTH
72
DEPTH
115
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Загрузка ...
Предварительные просмотры
3D
2D
Загрузка CAD-моделей