카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1600001 - HCC 4-F
Bill of material
PHOENIX CONTACT 1600001
MANUID
Product number of the Manufacturer
1600001
DESCSHORT
Short Description
Female insert
DESCLONG
Long Description
Female insert, nom. voltage: 500 V, nominal current: 25 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: gray
MANUTYPEDESC
Manufacturer Type Description
HCC 4-F
PREVIEW
Preview
INTNO
International product number
4017918021733
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4017918021733
AAW338
Manufacturer product designation
Female insert
AAU734
Manufacturer product description
Female insert, nom. voltage: 500 V, nominal current: 25 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: gray
AAO057
Product type
HCC 4-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드