Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1600030 - HCC 4-FC
Bill of material
PHOENIX CONTACT 1600030
MANUID
Product number of the Manufacturer
1600030
DESCSHORT
Short Description
Female insert
DESCLONG
Long Description
Female insert, nom. voltage: 400 V, nominal current: 13.5 A, connection method: Crimp connection, Rated cross section: 1.5 mm², cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: gray
MANUTYPEDESC
Manufacturer Type Description
HCC 4-FC
PREVIEW
Preview
INTNO
International product number
4017918021764
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
AAO663
GTIN
4017918021764
AAW338
Manufacturer product designation
Female insert
AAU734
Manufacturer product description
Female insert, nom. voltage: 400 V, nominal current: 13.5 A, connection method: Crimp connection, Rated cross section: 1.5 mm², cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: gray
AAO057
Product type
HCC 4-FC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85472000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part