Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1605666 - HC-B 24-ESTQ-2,5-48
Bill of material
PHOENIX CONTACT 1605666
MANUID
Product number of the Manufacturer
1605666
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, number of positions: 24+PE, size: B24, Pin, QUICKON connection, 500 V, 16 A, 0.34 mm² ... 2.5 mm²
MANUTYPEDESC
Manufacturer Type Description
HC-B 24-ESTQ-2,5-48
PREVIEW
Preview
INTNO
International product number
4017918940751
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAH005
rated voltage
500 V
AAF726
rated current
16 A
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
CSA, cULus Recognized, EAC, DNV
BAA018
length
111 mm
BAF016
width
34.3 mm
BAA020
height
110.38 mm
AAF040
net weight
0.119 kg
BAB577
depth
111 mm
BAC676
Max. line cross section, flexible
2.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.340 mm^2
BAC739
Min. line cross section, flexible
0.340 mm^2
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm^2
AAT080
Pole number
24
AAB754
Contact design
Pin
AAC207
Material of the contact
Other copper alloys
BAA039
max. operating ambient temperature
125 °C
AAC202
Material of the contact coat
Ag
BAA295
Degree of soiling
3
AAK496
material connector of connector insert
AAB755
Contact insert without contact
No
AAB530
Diameter of the contact
2.500 mm
AAS476
Number of power contacts
24
AAB499
Rated surge voltage
6 kV
AAD246
Overvoltage category
III
AAS461
Size
B24
AAS468
Contact type
rolled
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAS465
Insertion cycles, min.
500
AAS458
Conductor connection method
Insulation displacement termination
AAO663
GTIN
4017918940751
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
HEAVYCON male insert, B24 series, 24-pos., QUICKON connection, numbering 25-48
AAO057
Product type
HC-B 24-ESTQ-2,5-48
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models