Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Spraying Systems
Description
16106 TW - Strainer - Metric
Bill of material
B16106-2TW-SS50
PN
Sales Part
MAT
Material Type
IC
Inlet Connection Size
Inch
THD
Inlet Thread Type
BSPT
TT
Inlet Male/Female
Female
MS
Screen Mesh Size
MSD
Screen Mesh Wire Dia.
Inch
MO
Screen Mesh Opening
Inch
OC
Outlet Connection
Inch
OTHD
Outlet Thread Type
BSPT
OTT
Outlet Male/Female
Female
MINP
Min Pressure
- bar
MAXP
Max Pressure
13.79 bar
SMO
Screen Mesh Opening
mm
PIPEHEX
Pipe Plug Hex.
1 1/16 Inch
PPS
Pipe Plug Size
3/4 Inch
WE
Net Weight
oz.
L
mm
W
mm
B
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spraying Systems
    AA124ML - Strainer - Metric
    Spraying Systems
    AA124 - Strainer - Metric
    Spraying Systems
    AA430ML - Strainer - Metric
    Spraying Systems
    AA430MLSC - Strainer - Metric
    Spraying Systems
    9830 TW - Strainer - Metric
    Spraying Systems
    AA124A - Strainer - Metric
    Spraying Systems
    AA122 - Strainer - Metric
    Spraying Systems
    AA124-SC - Strainer - Metric
    Spraying Systems
    AA122 ML - Strainer - Metric
    Spraying Systems
    AA124A-SC - Strainer - Metric
    Spraying Systems
    TWD - Strainer - Metric
    Aventics
    pressure_gauge_series_pg1_rou
    Spraying Systems
    TWD - Strainer
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 58303/58305 - 2 pieces ATEX ball valve - Female / female BSP or NPT - Full bore - Lockable handle - Stainless steel 316
Previews
3D
Dimension
2D
Download CAD models