Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1613266 - Latch
Bill of material
16-1-3266
PREVIEW
REF
Reference
16-1-3266
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
44 mm
B
21 mm
H
34 mm
WEIGHT
weight
59 g
S
4.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25667-latch.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models