Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1614031 - Spring budget latch
Bill of material
16-1-4031
PREVIEW
REF
Reference
16-1-4031
MATERIAL
Material
304 stainless steel
FINISH
Finish
deburred
A
85 mm
B
53.4 mm
C
8.5 mm
NOTE
Note
Budget latch (no strike)
WEIGHT
weight
69 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25642-spring-budget-latch.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models