Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1619013 - Rotary toggle latches
Bill of material
16-1-9013
PREVIEW
REF
Reference
16-1-9013
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
62 mm
B
38 mm
C
13.2 mm
NOTE
Note
with strike
WEIGHT
weight
50 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30182-rotary-toggle-latches.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models