Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1619013 - ST-08P1N8A9005S
Bill of material
PHOENIX CONTACT 1619013
MANUID
Product number of the Manufacturer
1619013
DESCSHORT
Short Description
Coupler connector
DESCLONG
Long Description
Coupler connector, straight, for standard and SPEEDCON interlock, M17, number of positions: 8, type of contact: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 10 mm ... 12.5 mm, number of positions: 8, connection method: Crimp connection, series: ST
MANUTYPEDESC
Manufacturer Type Description
ST-08P1N8A9005S
PREVIEW
Preview
INTNO
International product number
4046356814140
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
57
BAH005
rated voltage
48 V
AAP798
Application standards
not available
BAB392
certificate/approval
cUL Recognized, EAC, UL Recognized
AAF040
net weight
0.049 kg
AAB373
Type of interlock
Screw locking
AAC108
Degree of protection (IP), mounted
IP67
BAA039
max. operating ambient temperature
125 °C
AAS476
Number of power contacts
0
AAC049
PE connection present
No
AAS458
Conductor connection method
crimp connection
AAC103
screen connection present
Yes
AAS467
Number of control contacts
8
AAW084
Number of data contacts
0
AAC076
Coding (head 1)
N
BAD993
screened
Yes
BAG101
Status display present
No
AAB378
Type of plug-in contact, outside
Male (plug)
AAO663
GTIN
4046356814140
AAW338
Manufacturer product designation
Coupler connector
AAO057
Product type
ST-08P1N8A9005S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part