Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Kistler
Description
1619B - Connecting Cable with TNC Neg.
Bill of material
KISTLER Type 1619B10
TYP
Type
BT
Operating temperature range
-2570 °C
L
Cable length
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kistler
    5030A... - Miniature Charge Amplifier
    Kistler
    1945A - Connecting Cable for Sensors with KIAG 10-32 neg.
    Kistler
    1615B - Single-core connection cable
    Kistler
    1900A17 - Single-wire connection cable M3x0,35
    Kistler
    5159A - Ladungs- und Thermoelement-Verstärker CHARgE
    Kistler
    1666A - Single-Wire Connection Cable M4x0,35
    Kistler
    5695B - DAQ BioWare for 8 force plates
    Kistler
    1651C - Single-core connection cable
    Kistler
    1939A - Single-core connection cable
    Kistler
    1610A - Connecting Cable with TNC Neg.
    Kistler
    1979A... - Single-core connection cable
    Kistler
    9461 - Set of preloading elements
    Kistler
    1705 - Coupling
    Kistler
    9456 - Set of preloading elements
Previews
3D
Dimension
2D
Download CAD models