您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1620558
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Identification
Equipment and reference Iabel
Equipment marker
Powered by
CAD模型選擇
{phoenix_contact/27/28/11/04/1620558.prj},{NB=1620558},{MANUID=1620558},{AAO663=4046356832601},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=39269097},{AAO676=1620558},{DESCSHORT=Color-coding},{DESCLONG=Color-coding, color: green},{MANUTYPEDESC=SM-Z0025},{PREVIEW=../../../_pool_/cf/2c/60086_2000_int_04.png},{INTNO=4046356832601},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=27},{BAD656=No},{BAG626=No},{BAD594=No},{AAW338=Color-coding},{AAO057=SM-Z0025},{COO=DE},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/1620558},{AAO677=PHOENIX CONTACT GmbH & Co. KG},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_FRA=http://www.phoenixcontact.com/de/produkte/1620558/pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1620558 - SM-Z0025
Bill of material
PHOENIX CONTACT 1620558
MANUID
Product number of the Manufacturer
1620558
DESCSHORT
Short Description
Color-coding
DESCLONG
Long Description
Color-coding, color: green
MANUTYPEDESC
Manufacturer Type Description
SM-Z0025
PREVIEW
Preview
INTNO
International product number
4046356832601
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAD656
Without halogens
No
BAG626
Transparent
No
BAD594
self-adhesive
No
AAO663
GTIN
4046356832601
AAW338
Manufacturer product designation
Color-coding
AAO057
Product type
SM-Z0025
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求