Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1620629 - SM-Z0030
Bill of material
PHOENIX CONTACT 1620629
MANUID
Product number of the Manufacturer
1620629
DESCSHORT
Short Description
Color-coding
DESCLONG
Long Description
Color-coding, color: black
MANUTYPEDESC
Manufacturer Type Description
SM-Z0030
PREVIEW
Preview
INTNO
International product number
4046356837033
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAD656
Without halogens
No
BAG626
Transparent
No
BAD594
self-adhesive
No
AAO663
GTIN
4046356837033
AAW338
Manufacturer product designation
Color-coding
AAO057
Product type
SM-Z0030
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part