Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1627249 - PV-FT-C-6 SEAL YE
Bill of material
PHOENIX CONTACT 1627249
MANUID
Product number of the Manufacturer
1627249
DESCSHORT
Short Description
Seal
DESCLONG
Long Description
Panel feed-through, Range of articles: Sunclix, Seal, color: yellow. For sealing conductors with diameters from 4.95 mm to 5.25 mm
MANUTYPEDESC
Manufacturer Type Description
PV-FT-C-6 SEAL YE
INTNO
International product number
4055626294605
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAA020
height
8.900 mm
AAO663
GTIN
4055626294605
AAW338
Manufacturer product designation
Seal
AAU734
Manufacturer product description
Panel feed-through, Range of articles: Sunclix, Seal, color: yellow. For sealing conductors with diameters from 4.95 mm to 5.25 mm
AAU731
Manufacturer product family
Sunclix
AAO057
Product type
PV-FT-C-6 SEAL YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
1000
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part