Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1629038 - M17-5EP1N8A8004
Bill of material
PHOENIX CONTACT 1629038
MANUID
Product number of the Manufacturer
1629038
DESCSHORT
Short Description
Cable connector
DESCLONG
Long Description
M17, Cable connector, M17 PRO, straight, shielded: yes, Screw locking, No. of pos.: 5+PE, type of contact: Pin, Crimp connection, cable diameter range: 8.5 mm ... 12 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
M17-5EP1N8A8004
PREVIEW
Preview
INTNO
International product number
4055626706177
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAF040
net weight
0.079 kg
AAB373
Type of interlock
Screw locking
BAA039
max. operating ambient temperature
105 °C
AAS476
Number of power contacts
0
AAC049
PE connection present
No
AAC103
screen connection present
No
AAW084
Number of data contacts
0
BAD993
screened
No
BAG101
Status display present
No
AAO663
GTIN
4055626706177
AAW338
Manufacturer product designation
Cable connector
AAO057
Product type
M17-5EP1N8A8004
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part