Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1634859 - Inductive Sensor, For the Food Industry
Bill of material
1634859
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1634859
DESCSHORT
Short Description
Inductive Sensor, For the Food Industry
DESCLONG
Long Description
Inductive Sensor, For the Food Industry, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Non-flush, M18 × 1 threaded barrel, Stainless steel, 1.4404, Front cap made of liquid crystal polymer, Factor 1 for all metals, Resistant to magnetic fields, For temperatures of -40 °C…+100 °C, High protection class IP69K for harsh environments, Special double-lip seal, Protection against all common acidic and alkaline cleaning agents, Laser engraved label, permanently legible, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector, ATEX category II 3 G, Ex zone 2, ATEX category II 3 D, Ex zone 22
EAN
4047101129229
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI15U-EM18WD-AP6X-H1141/3GD
DF
Diameter of front cap
15.500 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
26 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
10 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Turck
    1579911 - Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
    Turck
    4430201 - Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
    CONTRINEX
    DW-AX-51X-M18 - Inductive Sensor
    CONTRINEX
    DW-AX-70X-M18-6XX - Inductive Sensor
    CONTRINEX
    DW-DX-615-6-M18 - 2-Wire
    CONTRINEX
    LTX-1180L-10X - Photoelectric sensor
    Festo
    SIEF - proximity sensor
    Festo
    SIEW - Proximity Sensor
    Pepperl+Fuchs
    OBT500-18GM60-E5-V1 - Diffuse mode sensor
    Turck
    1645340 - Inductive Sensor
Previews
3D
2D
Download CAD models