您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1641688
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector (for field assembly)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/02/1641688.prj},{NB=1641688},{MANUID=1641688},{BAH005=125},{AAF726=4},{AAF040=0.015},{BAA039=80},{AAS476=0},{AAS465=100},{AAB935=0.140},{AAS467=4},{AAW084=0},{AAS491=3.500},{AAS492=6},{AAW082=0.340},{AAO663=4017918925178},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1641688},{DESCSHORT=Connector},{DESCLONG=Connector, Universal, 4-position, Socket straight M12, A-coded, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 3.5 mm ... 6 mm},{MANUTYPEDESC=SACC-M12FS-4QO-0,34-M},{PREVIEW=../../../_pool_/4a/8c/30983_3000_int_04.png},{INTNO=4017918925178},{MANUNAME=Phoenix Contact GmbH & Co. KG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1641688 - SACC-M12FS-4QO-0,34-M
Bill of material
PHOENIX CONTACT 1641688
MANUID
Product number of the Manufacturer
1641688
DESCSHORT
Short Description
Connector
DESCLONG
Long Description
Connector, Universal, 4-position, Socket straight M12, A-coded, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 3.5 mm ... 6 mm
MANUTYPEDESC
Manufacturer Type Description
SACC-M12FS-4QO-0,34-M
PREVIEW
Preview
INTNO
International product number
4017918925178
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
125
V
AAF726
rated current
4
A
AAP798
Application standards
according to IEC 61076-2-101
BAC140
Combustibility class
V0
BAB392
certificate/approval
cULus Recognized, EAC
AAF040
net weight
0.015
kg
AAB373
Type of interlock
Screw locking
BAA039
max. operating ambient temperature
80
°C
AAC202
Material of the contact coat
Nickel
BAA295
Degree of soiling
3
AAS476
Number of power contacts
0
AAD246
Overvoltage category
III
AAC049
PE connection present
No
AAS465
Insertion cycles, min.
100
AAS458
Conductor connection method
Insulation displacement termination
AAB396
Design of housing surface
PA 6
BAC461
material of housing
Polyamide (PA)
AAB408
Design of housing
straight
AAB935
min. connectable conductor cross-section
0.140
mm^2
AAC103
screen connection present
No
AAS467
Number of control contacts
4
AAW084
Number of data contacts
0
AAW083
Construction form of the plug connector
M12
AAC076
Coding (head 1)
A-coded
AAS491
External cable diameter, min.
3.500
mm
AAS492
External cable diameter, max.
6
mm
BAD993
screened
No
AAW082
max. connectable conductor cross-section
0.340
mm^2
BAG101
Status display present
No
AAS493
Material used for the thread ring
Zinc die-cast, nickel-plated
AAB378
Type of plug-in contact, outside
Female (socket)
AAO663
GTIN
4017918925178
AAW338
Manufacturer product designation
Connector
AAU734
Manufacturer product description
Connector, Universal, 4-position, Socket straight M12, A-coded, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 3.5 mm ... 6 mm
AAO057
Product type
SACC-M12FS-4QO-0,34-M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1421126 - CUC-IND-C1ZNI-S/R4IP8
PHOENIX CONTACT
07.12.2023
1641785 - SACC-M12MS-4QO-0,75-M
PHOENIX CONTACT
07.12.2023
1415929 - SAC-3P- 1,5-PVC/BI-1L-Z
PHOENIX CONTACT
07.12.2023
AHDM06-18-20 - Plug, Size 18, 20 Positions, Pin/Socket, Standard/Reduced Se...
Amphenol
10.05.2022
1845121000 - SAIL-VSA-10U(0.5)
Weidmüller
22.01.2024
Model 5538 - Plug with lock ring and chain - NBR gasket - Stainless steel 3...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
RTS6BS18N103S03-TW - Plug
Amphenol Sine Systems
15.02.2024
ZAD02_12 - Positioning Bead
Yiheda 3D Electronic Gallery
09.05.2024
1025940001 - IE-C5DD4UG0001MCSXXX-X
Weidmüller
22.01.2024
NEFM - Adapter
Festo
26.09.2023
2672330015 - IE-C5DB4BB0015MCSMCA-X
Weidmüller
22.01.2024
1099760150 - SAIL-VSA-M8G-3-1.5U
Weidmüller
22.01.2024
2672330030 - IE-C5DB4BB0030MCSMCA-X
Weidmüller
22.01.2024
EPIC® DATA M12 D
LAPP
15.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求