Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1645998 - HC-M-KV-M20(11-16)
Bill of material
PHOENIX CONTACT 1645998
MANUID
Product number of the Manufacturer
1645998
DESCSHORT
Short Description
Cable gland
DESCLONG
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 11 mm ... 16 mm, shielding: no, connecting thread: M20 x 1.5, color: silver
MANUTYPEDESC
Manufacturer Type Description
HC-M-KV-M20(11-16)
PREVIEW
Preview
BAA351
color
silver
AAF040
net weight
0.046 kg
AAC108
Degree of protection (IP), mounted
IP68
BAD656
Without halogens
No
BAB664
material
Polyamide (PA)
BAA039
max. operating ambient temperature
100 °C
AAS460
Size of connection thread
M20
BAA997
Thread length
6 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
16 mm
AAH509
min. sealing range
11 mm
AAS485
Counter nut present
No
AAS484
Bend protection present
No
AAS481
Thread type of the cable gland
metric
AAS487
Number of cable feed-throughs
1
AAQ204
Sealing type
Single-orifice seal
AAH901
thread ascent
1.500 mm
AAG623
wrench width 1
27 mm
AAG624
wrench width 2
27 mm
AAO663
GTIN
4017918941260
AAW338
Manufacturer product designation
Cable gland
AAU734
Manufacturer product description
Metal screw connection up to 5 bar, thread length: 6 mm, cable diameter: 11 - 16 mm, WAF 27, screw connection: M20
AAO057
Product type
HC-M-KV-M20(11-16)
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918941260
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
74198090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models