Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1647653 - ENLAR-M-KV-M16/M20
Bill of material
PHOENIX CONTACT 1647653
MANUID
Product number of the Manufacturer
1647653
DESCSHORT
Short Description
Extension adapter
DESCLONG
Long Description
Extension adapter, material: Brass, nickel-plated, connecting thread: M16 x 1.5, color: silver, with O-ring
MANUTYPEDESC
Manufacturer Type Description
ENLAR-M-KV-M16/M20
PREVIEW
Preview
INTNO
International product number
4017918947101
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB664
material
brass nickel-plated
AAI605
thread size of the outer thread (metric)
16
AAI606
thread size of the inner thread (metric)
20
AAM245
nickel-plated
No
AAB590
explosion-protected
No
AAI611
thread size of the inner thread (PG)
M20
AAI610
thread size of the outer thread (PG)
29
AAK302
thread type of the inner thread
Metric
AAK301
thread type of the outer thread
Metric
AAO663
GTIN
4017918947101
AAW338
Manufacturer product designation
Extension adapter
AAU734
Manufacturer product description
Extension adapter, material: Brass, nickel-plated, connecting thread: M16 x 1.5, color: silver, with O-ring
AAO057
Product type
ENLAR-M-KV-M16/M20
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
74198090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    Flexicon
    EXD Thread Converters - EXD Thread Converters - Metric to Metric / NPT to Metric
    LINAK
    LA36 - Linear actuators
    Lechler
    Series 067_610 Welding nipple - Solid stream nozzles low pressure
    Metalwork
    Fitting A6 extension F.F.
    Flexa
    EWM-P - Outer and inner thread
    Pflitsch
    Accessories extentions brass - metric to metric or Pg to metric
    Flexicon
    TC - Thread converters
    Berger Tools
    EBU-1 - Ringed lead bush
    Pflitsch
    Accessories extentions PA - metric to metric or Pg to metric
    WISKA
    KEM EADR - Enlargement adapters, metric-metric
    Hugro
    Reduktionen (gerändelt) - Brass
    Parker
    GZR EO - Swivel reducer
プレビュー
3D
2D
ダウンロード(CADデータ)