Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1652729 - VS-08-ST-H21-RJ45
Bill of material
PHOENIX CONTACT 1652729
MANUID
Product number of the Manufacturer
1652729
DESCSHORT
Short Description
RJ45 male insert
DESCLONG
Long Description
RJ45 male insert, design: RJ45, degree of protection: IP20, number of positions: 8, CAT6, material: Steel, tin-plated, connection method: Crimp connection, connection cross section: AWG 24- 25, cable outlet: straight, color: red, Ethernet
MANUTYPEDESC
Manufacturer Type Description
VS-08-ST-H21-RJ45
PREVIEW
Preview
INTNO
International product number
4017918952853
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4017918952853
AAW338
Manufacturer product designation
RJ45 male insert
AAU734
Manufacturer product description
RJ45 male insert, CAT6, 8-pos., shielded, IDC displacement connection, for litz wire AWG 25 ... 24 and solid wires AWG 24, with strain relief
AAO057
Product type
VS-08-ST-H21-RJ45
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models