Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1653168 - VS-08-BU-RJ45-6/KA/LSA
Bill of material
PHOENIX CONTACT 1653168
MANUID
Product number of the Manufacturer
1653168
DESCSHORT
Short Description
RJ45 socket insert
DESCLONG
Long Description
RJ45 socket insert, type: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, material: Plastic, connection method: IDC connection, connection cross section: AWG 26- 24
MANUTYPEDESC
Manufacturer Type Description
VS-08-BU-RJ45-6/KA/LSA
PREVIEW
Preview
INTNO
International product number
4017918970086
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
AAO663
GTIN
4017918970086
AAW338
Manufacturer product designation
RJ45 socket insert
AAU734
Manufacturer product description
RJ45 socket insert, modular (Keystone), CAT6, 8-pos., shielded, with cable connection (LSA), for litz and solid wires AWG 26 ... 22
AAO057
Product type
VS-08-BU-RJ45-6/KA/LSA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models