Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1653948 - VS-04-2X2X26C7/7-SDA/SDB/5,0
Bill of material
PHOENIX CONTACT 1653948
MANUID
Product number of the Manufacturer
1653948
DESCSHORT
Short Description
Patch cable
DESCLONG
Long Description
Patch cable, degree of protection: IP20, cable length: 5 m, number of positions: 4, material: PA, USB 2.0
MANUTYPEDESC
Manufacturer Type Description
VS-04-2X2X26C7/7-SDA/SDB/5,0
PREVIEW
Preview
INTNO
International product number
4046356298872
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
102
AAO663
GTIN
4046356298872
AAW338
Manufacturer product designation
Patch cable
AAU734
Manufacturer product description
Assembled USB cable, shielded, color: RAL 5021 (water blue), PUR outer sheath, USB type A/standard on USB type B/standard, length: 5 m
AAO057
Product type
VS-04-2X2X26C7/7-SDA/SDB/5,0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part