Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1654552 - VS-08-BU-RJ45-3/BU
Bill of material
PHOENIX CONTACT 1654552
MANUID
Product number of the Manufacturer
1654552
DESCSHORT
Short Description
RJ45 socket insert
DESCLONG
Long Description
RJ45 socket insert, type: RJ45, degree of protection: IP20, number of positions: 8, material: Metal, connection method: Coupling
MANUTYPEDESC
Manufacturer Type Description
VS-08-BU-RJ45-3/BU
PREVIEW
Preview
INTNO
International product number
4017918955076
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
AAO663
GTIN
4017918955076
AAW338
Manufacturer product designation
RJ45 socket insert
AAU734
Manufacturer product description
RJ45 socket insert, modular (Keystone), CAT3, 8-pos., shielded, socket on socket
AAO057
Product type
VS-08-BU-RJ45-3/BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models