Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1654811 - VS-15-BU-DSUB-LH-B
Bill of material
PHOENIX CONTACT 1654811
MANUID
Product number of the Manufacturer
1654811
DESCSHORT
Short Description
D-SUB contact insert
DESCLONG
Long Description
D-SUB contact insert, design: D-SUB 15, degree of protection: IP20, number of positions: 15, Bus, material: Metal, connection method: Wave soldering contacts, housing size: 2
MANUTYPEDESC
Manufacturer Type Description
VS-15-BU-DSUB-LH-B
PREVIEW
Preview
INTNO
International product number
4017918989200
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
192
AAO663
GTIN
4017918989200
AAW338
Manufacturer product designation
D-SUB contact insert
AAU734
Manufacturer product description
D-SUB contact insert, shell size 2, with 15 signal contacts, type of contact socket, for PCB assembly, angled, fixing with a 2.5 mm hole and solder metal plate, for panel mounting frame VS-15-...
AAO057
Product type
VS-15-BU-DSUB-LH-B
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models