您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1655111
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact insert for circular connectors
Powered by
CAD模型選擇
{phoenix_contact/27/44/02/23/1655111.prj},{NB=1655111},{MANUID=1655111},{AAO663=4046356029056},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85366990},{AAO676=1655111},{DESCSHORT=D-SUB contact insert},{DESCLONG=D-SUB contact insert, degree of protection: IP20, number of positions: 15, material: Steel, tin-plated, connection method: Solder cup, housing size: 1},{MANUTYPEDESC=VS-09-ST-DSUB-HD-EG},{PREVIEW=../../../_pool_/ed/46/37254_3000_int_04.png},{INTNO=4046356029056},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=162},{AAW338=D-SUB contact insert}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1655111 - VS-09-ST-DSUB-HD-EG
Bill of material
PHOENIX CONTACT 1655111
MANUID
Product number of the Manufacturer
1655111
DESCSHORT
Short Description
D-SUB contact insert
DESCLONG
Long Description
D-SUB contact insert, degree of protection: IP20, number of positions: 15, material: Steel, tin-plated, connection method: Solder cup, housing size: 1
MANUTYPEDESC
Manufacturer Type Description
VS-09-ST-DSUB-HD-EG
PREVIEW
Preview
INTNO
International product number
4046356029056
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
162
AAO663
GTIN
4046356029056
AAW338
Manufacturer product designation
D-SUB contact insert
AAU734
Manufacturer product description
D-SUB contact insert, shell size 1, with 15 signal contacts, type of contact pin, with solder cup, straight, fixing with a 3 mm hole, for panel mounting frame VS-09-...
AAO057
Product type
VS-09-ST-DSUB-HD-EG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1655108 - VS-09-BU-DSUB-HD-EG
PHOENIX CONTACT
07.12.2023
40-9709S
Bel Fuse
31.01.2023
DSUB S.LOCK UNC/M3 100PCS
HARTING
14.04.2022
DSUB S.LOCK UNC/UNC
HARTING
14.04.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求