Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1656136 - VS-09-BU-DSUB-HD-ER
Bill of material
PHOENIX CONTACT 1656136
MANUID
Product number of the Manufacturer
1656136
DESCSHORT
Short Description
D-SUB contact insert
DESCLONG
Long Description
D-SUB contact insert, design: D-SUB 15, degree of protection: IP20, number of positions: 15, Bus, material: Metal, connection method: Wave soldering contacts, housing size: 1
MANUTYPEDESC
Manufacturer Type Description
VS-09-BU-DSUB-HD-ER
PREVIEW
Preview
INTNO
International product number
4046356029612
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
162
AAO663
GTIN
4046356029612
AAW338
Manufacturer product designation
D-SUB contact insert
AAU734
Manufacturer product description
D-SUB contact insert, shell size 1, with 15 signal contacts, type of contact socket, for PCB assembly, angled, fixing with 4-40 UNC thread and solder pins, for panel mounting frame VS-09-...
AAO057
Product type
VS-09-BU-DSUB-HD-ER
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models