Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1658079 - VS-09-A BK
Bill of material
PHOENIX CONTACT 1658079
MANUID
Product number of the Manufacturer
1658079
DESCSHORT
Short Description
Panel mounting frames
DESCLONG
Long Description
Panel mounting frames, degree of protection: IP65/IP67, material: Plastic
MANUTYPEDESC
Manufacturer Type Description
VS-09-A BK
PREVIEW
Preview
INTNO
International product number
4046356144322
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAF016
width
16.700 mm
BAA020
height
54 mm
BAC140
Combustibility class
V0
BAB392
certificate/approval
EAC
BAB577
depth
24 mm
AAS461
Size
Shell size 1
AAC049
PE connection present
No
AAS472
Fixing direction
swiveling
AAS473
Material of fixing element
Plastic
AAO663
GTIN
4046356144322
AAW338
Manufacturer product designation
Panel mounting frames
AAU734
Manufacturer product description
D-SUB panel mounting frame, shell size 1, IP67 degree of protection, black
AAO057
Product type
VS-09-A BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models