Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1658121 - VS-PP-F-SCRJ
Bill of material
PHOENIX CONTACT 1658121
MANUID
Product number of the Manufacturer
1658121
DESCSHORT
Short Description
DIN rail adapter
DESCLONG
Long Description
DIN rail adapter, type: SC-RJ, degree of protection: IP20, number of positions: 2, material: PC-GF, connection method: Coupling, color: gray
MANUTYPEDESC
Manufacturer Type Description
VS-PP-F-SCRJ
PREVIEW
Preview
INTNO
International product number
4046356149167
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
26.8 mm
BAA020
height
81.4 mm
BAB577
depth
71.920 mm
AAF040
net weight
0.048 kg
AAD244
Category
Without
BAD993
screened
No
AAG610
type of connector
RJ 45
AAG609
number of buses/couplings
1
AAG611
suitable for number of connectors
1
AAP479
Number of height units
2
AAO663
GTIN
4046356149167
AAW338
Manufacturer product designation
DIN rail adapter
AAU734
Manufacturer product description
Patch panel, SC-RJ, DIN rail mounting, IP20, 1 slot, socket/socket, can be used for glass, multi-mode, PCF, and polymer fibers
AAO057
Product type
VS-PP-F-SCRJ
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models