Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1663417 - CK1,6-ED-0,75BU AG
Bill of material
PHOENIX CONTACT 1663417
MANUID
Product number of the Manufacturer
1663417
DESCSHORT
Short Description
Crimp contact
DESCLONG
Long Description
Crimp contact,  contact diameter: 1.6 mm,  turned,  Socket,  contact material: Copper alloy,  contact surface: silver-plated,  connection cross section: 0.75 mm² ... 0.75 mm², AWG 18
MANUTYPEDESC
Manufacturer Type Description
CK1,6-ED-0,75BU AG
PREVIEW
Preview
INTNO
International product number
4017918123222
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAF040
net weight
0.001 kg
AAC194
Type of packaging
PCE
AAB754
Contact design
Socket
AAC207
Material of the contact
Other copper alloys
BAA039
max. operating ambient temperature
125 °C
AAC202
Material of the contact coat
Silver
AAB530
Diameter of the contact
1.600 mm
AAS465
Insertion cycles, min.
500
AAS458
Conductor connection method
crimp connection
AAB935
min. connectable conductor cross-section
0.750 mm^2
AAB785
max. connectable conductor cross-section
0.750 mm^2
AAO663
GTIN
4017918123222
AAW338
Manufacturer product designation
Crimp contact
AAU734
Manufacturer product description
Crimp contact,  contact diameter: 1.6 mm,  turned,  Socket,  contact material: Copper alloy,  contact surface: silver-plated,  connection cross section: 0.75 mm² ... 0.75 mm², AWG 18
AAO057
Product type
CK1,6-ED-0,75BU AG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models