Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
166997-2
Bill of material
166997-2
PN
Part Number
166997-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
166997-2
TEINTERNALDESCRIPTION
TE Internal Description
20DF COSI PIN
ALIAS
Alias #
010-1097-00
CONNECTORSYSTEM
Connector System
Cable-to-Cable
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONTACTTYPE
Contact Type
Pin
DSUBCONTACTSIZE
D-Sub Contact Size
20
CONTACTBASEMATERIAL
Contact Base Material
Brass
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold over Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.2 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
WIRESIZEAWG
Wire Size
32 - 28 AWG
WIRESIZEMM2
Wire Size
.03 - .08 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models