Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673675 - Housing
Bill of material
16-7-3675
PREVIEW
REF
Reference
16-7-3675
MATERIAL
Material
polypropylene
FINISH
Finish
black
A
75.5 mm
B
14.8 mm
C
18.5 mm
D
65 mm
WEIGHT
weight
8 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25913-housing.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Pinet
    1674309 - Compact magnetic catch
    Pinet
    1674256 - Low profile magnetic catch
    Pinet
    1674207 - Compact magnetic catch
    Pinet
    1674254 - Low profile magnetic catch
    Pinet
    1674308 - Compact magnetic catch
Previews
3D
Dimension
2D
Download CAD models