Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
1673918 - Spring loaded toggle latch without strike - with push button
Bill of material
16-7-3918
PREVIEW
REF
Reference
16-7-3918
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
70.9 mm
B
28.7 mm
C
14.7 mm
NOTE
Note
with push button to open / no seal wire hole
WEIGHT
weight
50 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25037-spring-loaded-toggle-latch-without-strike-with-push-button.html
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD