Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674273 - Low-profile slam latch
Bill of material
16-7-4273
PREVIEW
REF
Reference
16-7-4273
MATERIAL
Material
polymer
FINISH
Finish
black
A
61 mm
C
35.5 mm
WEIGHT
weight
58 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30290-low-profile-slam-latch.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models