Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
Gühring
Description
1685 - WN MACH-REAMER HR500
Bill of material
1685 8.500
J21
Item ID
J22
Item Name
VHM TIALN-D MA,-REIBAHLE R HR500 S H7 KZ
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN
A11
Cutting Diameter
mm
A91
Manufacturing ISO Tolerance Class
H7
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Cuttingedge Length, max.
mm
B71
Function Length
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
NSM
Standard of Characteristics
DIN4000-126
D1
Number of Cutting Edges
D2
Helix Direction
N
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
1
H22
Coolant Exit Style Code
1
H5
Coating
NANO-A
D7
Weight
kg
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    723 - WN 10 SC NC-SPOTTING DRILL
    Gühring
    559 - WN 10 NC-SPOTTING DRILL
    Gühring
    280 - WN 12 CENTER DRILL
    Gühring
    6412 - WN A-KLEINSTBOHRER
    Gühring
    5511 - DIN 6537L NANOFIRE RATIO DRILL
    Gühring
    1041 - WN 1039 CERMET REIBAHLE
    Gühring
    1036 - WN 1036 CARB. MACHINE REAMER
    Gühring
    5526 - DIN6537K TIALN-NANOA SL-RTBOH
    Gühring
    1686 - WN MACH-REAMER HR500
    Gühring
    3686 - WN 3143 "FIRE" SC END MILL
    Gühring
    5582 - WN VHM FIRE-RATIOFRAESE
    Gühring
    3899 - WN A-KLEINSTBOHRER
    Gühring
    821 - DIN 376 TAP
    Gühring
    3737 - WN GEWINDEFR. TM SP
Previews
3D
Dimension
2D
Download CAD models