Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1688094 - VS-15-BU-DSUB/16-MPT-0,5
Bill of material
PHOENIX CONTACT 1688094
MANUID
Product number of the Manufacturer
1688094
DESCSHORT
Short Description
D-SUB contact insert
DESCLONG
Long Description
D-SUB contact insert, design: D-SUB 15, degree of protection: IP20, number of positions: 15, Bus, material: Metal, connection method: Screw connection, connection cross section: AWG 26- 20, housing size: 2
MANUTYPEDESC
Manufacturer Type Description
VS-15-BU-DSUB/16-MPT-0,5
PREVIEW
Preview
INTNO
International product number
4017918179571
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
182
AAO663
GTIN
4017918179571
AAW338
Manufacturer product designation
D-SUB contact insert
AAU734
Manufacturer product description
D-SUB contact insert, shell size 2, with 15 signal contacts, female type of contact, screw connection, straight, for panel mounting frame and sleeve housing with IP67 protection
AAO057
Product type
VS-15-BU-DSUB/16-MPT-0,5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models