카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1688861 - VS-09-BU-DSUB-CD-B
Bill of material
PHOENIX CONTACT 1688861
MANUID
Product number of the Manufacturer
1688861
DESCSHORT
Short Description
D-SUB contact support
DESCLONG
Long Description
D-SUB contact support, design: D-SUB 15, degree of protection: IP20, number of positions: 9, Bus, material: Metal, connection method: Crimp connection, housing size: 1
MANUTYPEDESC
Manufacturer Type Description
VS-09-BU-DSUB-CD-B
PREVIEW
Preview
INTNO
International product number
4017918822996
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
162
AAO663
GTIN
4017918822996
AAW338
Manufacturer product designation
D-SUB contact support
AAU734
Manufacturer product description
D-SUB contact carrier, shell size 1, for nine signal contacts, type of contact socket, for crimp contacts, straight, fixing with a 3 mm hole, for panel mounting frame and sleeve housing VS-09-...
AAO057
Product type
VS-09-BU-DSUB-CD-B
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드