Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1688887 - VS-15-BU-DSUB-EG
Lista materiale
PHOENIX CONTACT 1688887
MANUID
Product number of the Manufacturer
1688887
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, design: D-SUB 15, degree of protection: IP20, number of positions: 15, Bus, material: Metal, connection method: Solder cup, housing size: 2
MANUTYPEDESC
Manufacturer Type Description
VS-15-BU-DSUB-EG
PREVIEW
Preview
INTNO
International product number
4017918823030
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
192
BAF016
width
14.500 mm
BAA020
height
12.930 mm
BAH005
rated voltage
125 V
AAF726
rated current
5 A
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-55 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
EAC, UL Recognized
AAF040
net weight
0.008 kg
BAB577
depth
39.520 mm
BAC676
Max. line cross section, flexible
0.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
0.500 mm^2
AAT080
Pole number
15
AAB754
Contact design
Socket
AAC207
Material of the contact
Copper
BAA039
max. operating ambient temperature
125 °C
AAC202
Material of the contact coat
Au
BAA295
Degree of soiling
2
AAB755
Contact insert without contact
Yes
AAS476
Number of power contacts
0
AAB499
Rated surge voltage
1 kV
AAD246
Overvoltage category
III
AAC036
wire protection present
No
AAC049
PE connection present
No
AAS465
Insertion cycles, min.
50
AAM483
material of contact insert
Plastic
AAC103
screen connection present
Yes
AAO663
GTIN
4017918823030
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
D-SUB contact insert, shell size 2, with 15 signal contacts, type of contact socket, with solder cup, straight, fixing with a 3 mm hole, for panel mounting frame and sleeve housing VS-15-...
AAO057
Product type
VS-15-BU-DSUB-EG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD