Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1689705 - VS-09-A-GC-ST/ST
Bill of material
PHOENIX CONTACT 1689705
MANUID
Product number of the Manufacturer
1689705
DESCSHORT
Short Description
Panel mounting frames
DESCLONG
Long Description
Panel mounting frames, degree of protection: IP65/IP67, number of positions: 9, material: Plastic, housing size: 1, color: gray
MANUTYPEDESC
Manufacturer Type Description
VS-09-A-GC-ST/ST
PREVIEW
Preview
INTNO
International product number
4017918929053
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
24 mm
BAA020
height
27.900 mm
BAB392
certificate/approval
EAC
BAB577
depth
54 mm
AAO663
GTIN
4017918929053
AAW338
Manufacturer product designation
Panel mounting frames
AAU734
Manufacturer product description
D-SUB panel mounting frame, shell size 1, with nine signal contacts, pin, gender changer, shielded, IP67 degree of protection
AAO057
Product type
VS-09-A-GC-ST/ST
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models