Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1697910000 - CB 200/4,5 BK
Bill of material
Weidmueller 1697910000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1697910000
MANUTYPEDESC
Manufacturer Type Description
CB 200/4,5 BK
DESCSHORT
Short Description
Cable tie, 4.5 mm, Polyamide 66, 220 N, black
DESCLONG
Long Description
Cable ties to fix cables in installation areas with great bundling force and a long service life.
GTIN
4008190882983
MANUNAME
Manufacturer Name
Weidmueller Group
AAB451
type of mounting
Lock in
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAH505
max. operating temperature range
85 °C
AAH506
min. operating temperature range
-40 °C
AAI412
tie thickness
200 mm
AAI733
max. bundle diameter
50 mm
AAI818
minimum holding force
220 N
AAJ130
max. mounting temperature range
60 °C
AAJ131
min. mounting temperature range
10 °C
AAK234
text strip
without
AAL810
solvable fastener present
No
AAZ547
Width of band
4.500 mm
BAA039
max. ambient temperature
85 °C
BAA351
color
black
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
BAF016
width
4.500 mm
BAG626
Transparent
No
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    1076890000 - SFX 11/60 MC NE GE V0
    HellermannTyton
    LKC-Series
    Dirak
    6-078 - Velcro Cable-tie
    HellermannTyton
    For oval holes
    HARTING
    cable tie with metal latch 3.6 x 140 mm
Previews
3D
2D
Download CAD models