Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Kistler
Description
1697A... - Connecting cable for multi-comp. dyn.
Bill of material
KISTLER Type 1697A5
TYP
Type
BT
Operating temperature range
-5...70 °C
L
Cable length
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kistler
    9272 - 4-Component Dynamometer
    Kistler
    5080A - Multichannel Charge Amplifier
    Kistler
    1679A... - Connecting cable for multi-comp. dyn.
    Kistler
    1687B... - Connecting cable for multi-comp. dyn.
    Kistler
    9931A... - MN Press Force Calibration Sensor
    Kistler
    2153A - NC Joining Module NCFN
    Kistler
    1615B - Single-core connection cable
    Kistler
    1631C - Single-core connection cable
    Kistler
    2157B - NC Joining Module NCFT
    Kistler
    1696A... - Connecting cable for multi-comp. dyn.
    Kistler
    1609B - Connecting Cable with TNC Neg.
    Kistler
    1705 - Coupling
    Kistler
    1729A - Coupling
    Kistler
    1666A - Single-Wire Connection Cable M4x0,35
Previews
3D
Dimension
2D
Download CAD models